Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Image of Metric Closed Ball Bearing Pillow Block (EPPM)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, single length, ISO Metric version. The closed bearing design allows for a lower cost installation by using end supported shafts. These pillow block bearings are commonly used in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Self aligning pillow block to compensate for misalignment
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/ 80C (-4/ 176F)
  • Double Seals included standard – no additional cost!

 

Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Closed Ball Bearing Pillow Block (EPPM)

EPPM Closed Pillow Blocks Dimensions
Part No. d. (Nom.) H H1 A A1 L N N2 N3 N4 N5 S S2 S3
Closed I.D. Centerline











Precision Min. 0.02 Height Width 0.01 Length Bolt






EPPM 08G 8 15 28 35 17.5 32 M4 x 0.7 20.15 25.15 9 14.5 N/A N/A N/A
EPPM 10G 10 16 31.5 40 20 36 M5 x 0.8 20.15 29.15 11 15 4 29 31
EPPM 12G 12 18 35 43 21.5 39 M5 x 0.8 23.15 32.15 11 16.5 4 32 34
EPPM 16G 16 22 42 53 26.5 43 M6 x 1.0 26.15 40.15 13 21 4 35 42
EPPM 20G 20 25 50 60 30 54 M8 x 1.25 32.15 45.15 18 24 5 45 50
EPPM 25G 25 30 60 78 39 67 M10 x 1.5 40.15 60.15 22 29 6 20 64
EPPM 30G 30 35 71 87 43.5 79 M10 x 1.5 45.15 68.15 22 34 6 30 72
EPPM 40G 40 45 91 108 54 91 M12 x 1.75 58.15 86.15 26 44 8 35 90
EPPM 50G 50 50 105 132 66 113 M16 x 2.0 50.2 108.2 34 49 10 42 108

 

Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Loading the player ...
Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block
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
Image of Metric Closed Ball Bearing Pillow Block (EPPM) icon

EPPM Metric Closed Linear Ball Bearing Pillow Block


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Closed Plane Bearing Pillow Block (PM)
PM Metric Closed Linear Plain Bearing Pillow Blocks
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals