Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Image of Metric Thin Wall Bearing (FG)

Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 92 kN (20,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Thin Wall Bearing (FG)

Basic Dimensional Information
Precision I.D. Series Compensated I.D. Series B C Max. Static Load Frelon

Nominal Size Part No. O.D. Length Gold J
Part No. mm Closed Max. Max. (N) (N)
FG 06 6 FGC 06 12 18 2217 1109
FG 08 8 FGC 08 15 20 3296 1648
FG 10 10 FGC 10 17 22 4532 2266
FG 12 12 FGC 12 22 27 6671 3335
FG 15 15 FGC 15 25 28 8652 4326
FG 16 16 FGC 16 26 30 9888 4944
FG 18 18 FGC 18 28 30 11125 5562
FG 20 20 FGC 20 32 35 14421 7210
FG 25 25 FGC 25 40 45 23171 11586
FG 30 30 FGC 30 45 54 33374 16687
FG 35 35 FGC 35 52 62 44714 22357
FG 40 40 FGC 40 60 72 59331 29665
FG 50 50 FGC 50 75 90 92705 46352

 

Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
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
Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Loading the player ...
Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)
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
Image of Metric Thin Wall Bearing (FG) icon

FG Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FG)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Thin Wall Bearing (FMT)
FMT Metric Thin Wall Linear Plain Bearings

Alternative Solution

Image of ISO Metric Closed Ball Bearing (KHP)
KHP ISO Metric Closed Linear Ball Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals