Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Image of JIS Closed Bearing (FJ)

Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.  Closed style is for use with end-supported shafting.

  • Conforms to JIS tolerance standards
  • ID sizes range from 6 mm to 150 mm
  • Static Load Capacities up to 740 kN (166,000 lbs)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional accessories include urethane seals on 20mm ID and up, O-rings, external lube
  • Wide Temperature Range: -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of JIS Closed Bearing (FJ)

Basic Dimensional Information
Precision I.D. Series
Compensated I.D. Series B C Max Static Load Frelon
Similar to preloaded ball bearing
Similar to standard ball bearing



Part No. Nominal Size Part No.

Gold J
Closed mm Closed Max Max. (kg.) (kg.)
FJ 06 6 FJC 06 12 19 239 119.7
FJH 08 8 FJCH 08 15 17 286 143
FJ 08 8 FJC 08 15 24 404 202
FJ 10 10 FJC 10 19 29 610 305
FJ 12 12 FJC 12 21 30 756 378
FJ 13 13 FJC 13 23 32 874 437
FJ 16 16 FJC 16 28 37 1244 622
FJ 20 20 FJC 20 32 42 1764 882
FJ 25 25 FJC 25 40 59 3098 1549
FJ 30 30 FJC 30 45 64 4032 2016
FJ 35 35 FJC 35 52 70 5146 2573
FJ 38 38 FJC 38 57 76 6064 3032
FJ 40 40 FJC 40 60 80 6720 3360
FJ 50 50 FJC 50 80 100 10500 5250
FJ 60 60 FJC 60 90 110 13860 6930
FJ 80 80 FJC 80 120 140 23520 11760
FJ 100 100 FJC 100 150 175 36750 18375
FJ 120 120 FJC 120 180 200 50400 25200
FJ 150 150 FJC 150 210 240 75600 37800

 

Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
Simplicity Data Sheet with Interchange Charts Simplicity with Interchange Charts(407kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
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
Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Loading the player ...
Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)
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
Image of JIS Closed Bearing (FJ) icon

FJ JIS Closed Linear Bearing

Brand Image of JIS Closed Bearing (FJ)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of JIS Metric Closed Ball Bearing (JP)
JP JIS Metric Closed Linear Ball Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals