Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Image of Inch Closed Bearing (FL)

Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.

  • ID sizes range from 3/16” to 4”
  • Static Load Capacities up to 100,000 lb (444 kN)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner. Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up
  • O-ring and retaining ring grooves provide multiple mounting options
  • External lubrication feature is an added option
  • Wide Temperature Range: -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Damping
  • Smooth & Quiet Operation
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Bearing (FL)

DIMENSIONS*
Part No.
B C Max. Static Load (lbs.)
Precision Compensated Nominal Size O.D. (max) Length (max) Gold J
FL 03 FLC 03 3/16" 0.38 0.56 220 100
FL 04 FLC 04 1/4" 0.5 0.75 600 300
FL 06 FLC 06 3/8" 0.63 0.88 1020 510
FL 08 FLC 08 1/2" 0.88 1.25 1950 975
FL 10 FLC 10 5/8" 1.13 1.5 2940 1470
FL 12 FLC 12 3/4" 1.25 1.63 3810 1905
FL 16 FLC 16 1" 1.56 2.25 7050 3525
FL 20 FLC 20 1-1/4" 2 2.63 10830 5415
FL 24 FLC 24 1-1/2" 2.38 3 14100 7050
FL 32 FLC 32 2" 3 4 25050 12525
FL 40 FLC 40 2-1/2" 3.75 5 39000 19500
FL 48 FLC 48 3" 4.5 6 56400 28200
FL 64 FLC 64 4" 6 8 100500 50250

 

Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
Simplicity Data Sheet with Interchange Charts Simplicity with Interchange Charts(407kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Loading the player ...
Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)
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
Image of Inch Closed Bearing (FL) icon

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Closed Bearing (FL)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Ball Bearing (IP)
Linear Ball Bearing, Inch Closed (IP)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals