Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Image of Inch Open Bearing (FLN)

Open version of standard inch closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • All the same features & benefits as the closed bearing
  • Open style available in sizes ¼” ID to 4” ID
  • Static Load Capacities up to 100,000 lb (444 kN)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up
  • O-ring and retaining ring grooves provide multiple mounting options
  • External lubrication feature is an added option
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Open Bearing (FLN)

Basic Dimensional Information
Precision I.D. Compensated I.D.



D E F G

Nominal
B C Max. Static Load Slot Slot Retaining Retaining Bearings
Part No. Size Part No. O.D. Length Gold J Width Angle Hole Hole Weights
OPEN Inches OPEN Max. Max. (lbs). (lbs). Min.
Dia. Loc. Lbs.
FLN 04 1/4" FLCN 04 0.5 0.75 600 300 0.19 60° 0.09 3/8" 0.01
FLN 06 3/8" FLCN 06 0.63 0.88 1020 510 0.25 60° 0.09 7/16" 0.01
FLN 08 1/2" FLCN 08 0.88 1.25 1950 975 0.31 60° 0.14 5/8" 0.03
FLN 10 5/8" FLCN 10 1.13 1.5 2940 1470 0.38 60° 0.14 1/8" 0.07
FLN 12 3/4" FLCN 12 1.25 1.63 3810 1905 0.44 60° 0.14 1/8" 0.09
FLN 16 1" FLCN 16 1.56 2.25 7050 3525 0.56 60° 0.14 1/8" 0.18
FLN 20 1-1/4" FLCN 20 2 2.63 10830 5415 0.63 60° 0.2 3/16" 0.38
FLN 24 1-1/2" FLCN 24 2.38 3 14100 7050 0.75 60° 0.2 3/16" 0.6
FLN 32 2" FLCN 32 3 4 25050 12525 1 60° 0.27 5/16" 1.19
FLN 40 2-1/2" FLCN 40 3.75 5 39000 19500 1.25 60° 0.27 5/16" 2.33
FLN 48 3" FLCN 48 4.5 6 56400 28200 1.5 60° 0.27 5/16" 4.08
FLN 64 4" FLCN 64 6 8 100500 50250 2 60° 0.27 5/16" 9.87

 

Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Loading the player ...
Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)
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
Image of Inch Open Bearing (FLN) icon

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Brand Image of Inch Open Bearing (FLN)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Open Ball Bearing (IPS-OP)
Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals