Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Image of Metric Closed Bearing (FM)

Blue anodized aluminum shell identifies the ISO metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.

  • Conforms to ISO tolerance standards
  • ID sizes range from 5 mm to 80 mm
  • Static Load Capacities up to 270 kN (61,000 lbs)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional urethane seals available from 20mm ID and up
  • External lubrication feature is an added option
  • Wide Temperature Range: -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Damping
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Closed Bearing (FM)

DIMENSIONAL INFORMATION*
Part No. Nominal Size B C Static Load Frelon (N)
Precision I.D. Compensated I.D. mm O.D. (max) Length (max) Gold J
FM 05 FMC 05 5 12 22 2276 1138
FM 08 FMC 08 8 16 25 4120 2060
FM 10 FMC 10 10 19 29 5984 2992
FM 12 FMC 12 12 22 32 7907 3953
FM 16 FMC 16 16 26 36 11870 5935
FM 20 FMC 20 20 32 45 18541 9270
FM 25 FMC 25 25 40 58 29881 14941
FM 30 FMC 30 30 47 68 42026 21013
FM 40 FMC 40 40 62 80 65923 32960
FM 50 FMC 50 50 75 100 103005 51503
FM 60 FMC 60 60 90 125 154508 77254
FM 80 FMC 80 80 120 165 271933 135967

 

Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Loading the player ...
Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)
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
Image of Metric Closed Bearing (FM) icon

FM Metric Closed Linear Plain Bearing

Brand Image of Metric Closed Bearing (FM)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of ISO Metric Closed Ball Bearing (EP)
EP ISO Metric Closed Linear Ball Bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals