Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)

Image of Metric Open Bearing (FMN)

Open version of ISO metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • All the same features & benefits as the closed bearing
  • Open style available in sizes 5 mm ID to 80 mm ID
  • Static Load Capacities up to 270 kN (61,000 lbs)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional urethane seals available from 20mm ID and up
  • External lubrication feature is an added option
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Open Bearing (FMN)

DIMENSIONAL INFORMATION *
Part No. Nominal size B C Max. Static Load (N)
Precision Compensated mm O.D. (max) Length (max) Gold J
FMN 05 FMCN 05 5 12 22 2276 1138
FMN 08 FMCN 08 8 16 25 4120 2060
FMN 10 FMCN 10 10 19 29 5984 2992
FMN 12 FMCN 12 12 22 32 7907 3953
FMN 16 FMCN 16 16 26 36 11870 5935
FMN 20 FMCN 20 20 32 45 18541 9270
FMN 25 FMCN 25 25 40 58 29881 14941
FMN 30 FMCN 30 30 47 68 42026 21013
FMN 40 FMCN 40 40 62 80 65923 32960
FMN 50 FMCN 50 50 75 100 103005 51503
FMN 60 FMCN 60 60 90 125 154508 77254
FMN 80 FMCN 80 80 120 165 271933 135967

 

Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
Simplicity Data Sheet with Interchange Charts Simplicity with Interchange Charts(407kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
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
Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)

Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)

Loading the player ...
Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)
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
Image of Metric Open Bearing (FMN) icon

FMN Metric Open Linear Plain Bearings

Brand Image of Metric Open Bearing (FMN)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals