Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Image of Metric Thin Wall Bearing (FMT)

Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 72 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Thin Wall Bearing (FMT)

Basic Dimensional Information
Precision I.D. Series
Compensated I.D. Series B C Max. Static Load Frelon
Part No. Nominal Size Part No. O.D (h7) Length (h13) Gold J
Closed mm Closed Max. Max. (N) (N)
FMT 06 6 FMTC 06 12 22 2727 1364
FMT 08 8 FMTC 08 15 24 3963 1982
FMT 10 10 FMTC 10 17 26 5356 2678
FMT 12 12 FMTC 12 19 28 6926 3463
FMT 14 14 FMTC 14 21 28 8083 4042
FMT 16 16 FMTC 16 24 30 9888 4944
FMT 20 20 FMTC 20 28 30 12361 6180
FMT 25 25 FMTC 25 35 40 20601 10301
FMT 30 30 FMTC 30 40 50 30902 15451
FMT 40 40 FMTC 40 52 60 49442 24721
FMT 50 50 FMTC 50 62 70 72104 36052

 

Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Loading the player ...
Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)
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
Image of Metric Thin Wall Bearing (FMT) icon

FMT Metric Thin Wall Linear Plain Bearings

Brand Image of Metric Thin Wall Bearing (FMT)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Thin Wall Bearing (FG)
FG Metric Thin Wall Linear Plain Bearings

Alternative Solution

Image of ISO Metric Closed Ball Bearing (KHP)
KHP ISO Metric Closed Linear Ball Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals