PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Flange Mounts - Ball Bearing icon   Flange Mounts - Ball Bearing

Flange Mount Linear Recirculating Ball Bearings offer the same great advantages of the standard recirculating linear Ball Bearings and they also incorporate a perpendicular flange for easy mounting.  Flange Mount Linear Ball Bearings come in single and double length and offer Round or Square flanges.  The double length bearings allow for a flange to be located at the end or in the center of the bearing.  Flange Mount Ball Bearings are available in Imperial (inch), ISO Metric and JIS Metric versions.  Some additional benefits include: 

  • Low Coefficient of Friction
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Built in double seals standard
  • Advanced Polymer Resin cage for quieter operation
  • Size interchangeable with PBC Linear’s Simplicity bearings
  • Size interchangeable with other ball bearing manufacturers
Image of Flange Mounts - Ball Bearing

 

Round Flange Mount Inch Ball Bearing (IPF)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, imperial (inch) version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Resin retainer for reduced noise

 

Round Flange Mount JIS Metric Ball Bearing (JPF)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, JIS Metric version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Resin retainer for reduced noise

 

Round Flange Mount Metric Ball Bearing (EPF)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, ISO Metric version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Resin retainer for reduced noise

 

Round Flange Center Mount Inch Ball Bearing (IPFC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, imperial (inch) version with a round flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
  • Resin retainer for reduced noise

 

Round Flange Center Mount Metric Ball Bearing (EPFC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a round flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Round Flange Center Mount JIS Metric Ball Bearing (JPFC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a round flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Round Flange Mount Wide Inch Ball Bearing (IPFW)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, imperial (inch) version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
  • Resin retainer for reduced noise

 

Round Flange Mount Wide Metric Ball Bearing (EPF-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Round Flange Mount Wide JIS Metric Ball Bearing (JPF-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a round flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Square Flange Mount Inch Ball Bearing (IPK)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, imperial (inch) version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Resin retainer for reduced noise

 

Square Flange Mount Metric Ball Bearing (EPK)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, ISO Metric version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Resin retainer for reduced noise

 

Square Flange Mount JIS Metric Ball Bearing (JPK)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, JIS Metric version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Resin retainer for reduced noise

 

Square Flange Center Mount Inch Ball Bearing (IPKC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, imperial (inch) version with a square flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
  • Resin retainer for reduced noise

 

Square Flange Center Mount Metric Ball Bearing (EPKC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a square flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Square Flange Center Mount JIS Metric Ball Bearing (JPKC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a square flange located at the center of the bearing.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Square Flange Mount Wide Inch Ball Bearing (IPK-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, imperial (inch) version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
  • Resin retainer for reduced noise

 

Square Flange Mount Wide Metric Ball Bearing (EPK-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Resin retainer for reduced noise

 

Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a square flange located at one end.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Resin retainer for reduced noise