Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the single length, JIS Metric version with a round flange located at one end. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings. Some additional benefits include:
- ID sizes range from 8 mm to 50 mm
- Static Load Capacities up to 7900 N (1700 lb)
- Dynamic Load Capacities up to 3800 N (850 lb)
- Resin retainer for reduced noise