Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 

Image of Flange Mounts - Ball Bearing icon   Flange Mounts - Linear Ball Bearing

Flange Mount Linear Recirculating Ball Bearings offer the same great advantages of the standard recirculating linear Ball Bearings and they also incorporate a perpendicular flange for easy mounting.  Flange Mount Linear Ball Bearings come in single and double length and offer Round or Square flanges.  The double length bearings allow for a flange to be located at the end or in the center of the bearing.  Flange Mount Ball Bearings are available in Imperial (inch), ISO Metric and JIS Metric versions.  Some additional benefits include: 

  • Low Coefficient of Friction
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Built in double seals standard
  • Advanced Polymer Resin cage for quieter operation
  • Size interchangeable with PBC Linear’s Simplicity bearings
  • Size interchangeable with other ball bearing manufacturers
Image of Flange Mounts - Ball Bearing

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals