PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Flange Mounts - Plane Bearings icon   Flange Mounts - Plane Bearings

Flange Mount Plane Bearings offer the same great advantages of the Simplicity Linear Plane Bearings and they also incorporate a perpendicular flange for easy mounting.  Flange Mount Linear Plane Bearings come in single and double length and offer Round or Square flanges.  The double length bearings allow for a flange to be located at the end or in the center of the bearing.  Flange Mount Plane Bearings are available in Imperial (inch), ISO Metric and JIS Metric versions.  Some additional benefits include: 

  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion
  • Shock loads are absorbed without damage to components
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Close fit and wiping action cleans the shafting and eliminates the need for seals in 90% of applications
  • They will not catastrophically fail
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Custom modifications available – contact an Application Engineer for details
Image of Flange Mounts - Plane Bearings

 

Square Flange Mount Inch Plane Bearing (SFP)

Square Flange Mount Inch Plane Bearings (SFP) are the Imperial (inch) single length version of this type of bearing.  This bearing also features PBC Linear’s patented self-aligning housing, to help compensate for any misalignment in the application.  This bearing is most commonly found in North America, and features a Frelon-lined Simplicity linear plane bearing retained in a sturdy aluminum housing. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 3800 lb  (16,900 N)
  • Self Lubricating for oil free operation

 

Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Square (SFPM) and Round (SFPMR) Flange Mount Single Metric Plane Bearings are the ISO Metric single length versions of this type of bearing, and they are most commonly found in Europe.  This single flange mount bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,000 N (63,900 lb)
  • Self Lubricating for oil free operation

 

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Square (SFPJ) and Round (SFPJR) Flange Mount Single Metric Plane Bearings are the JIS Metric single length versions of this type of bearing, and they are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 80 mm ID
  • Static Load Capacities up to 241,000 N (54,000 lb)
  • Self Lubricating for oil free operation

 

Square Flange Mount Double Inch Plane Bearing (DFP)

Square Flange Mount Double Inch Plane Bearings (DFP) are the Imperial (inch) double length version of this type of bearing. This flange mount features a sturdy aluminum housing containing two Simplicity Frelon-lined linear plane bearings.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 7600 lb  (33,800 N)
  • Self Lubricating for oil free operation

 

Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Square (DFPM) and Round (DFPMR) Flange Mount Double Metric Plane Bearings are the ISO Metric double length version of this type of bearing. This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Self Lubricating for oil free operation

 

Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Square (DFPJ) and Round (DFPJR) Flange Mount Double JIS Metric Plane Bearings are the double length version of this type of bearing.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Self Lubricating for oil free operation

 

Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Square (CFPM) and Round (CFPMR) Flange Mount Double Metric Plane Bearings are the ISO Metric double length, center mount versions of this type of bearing, and are most commonly found in Europe.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at the center of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 (42,200 lb)
  • Self Lubricating for oil free operation

 

Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Square (CFPJ) and Round (CFPJR) Center Flange Mount Double JIS Metric Plane Bearings are the double length versions of this type of bearing.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Self Lubricating for oil free operation

 

Round Flange Mount Double Inch Plane Bearing (DDS)

Round Flange Mount Double Inch Plane Bearing’s (SDS) are the Imperial (inch), Double length bearing version of this type of bearing.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 50,000 lb  (222,000 N)
  • Self Lubricating for oil free operation

 

Round Flange Mount Single Inch Plane Bearing (SDS)

Round Flange Mount Single Inch Plane Bearing’s (SDS) are the Imperial (inch), single length bearing version of this type of bearing.  This bearing also features PBC Linear’s patented self-aligning housing, to help compensate for any misalignment in the application.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 25,000 lb  (111,000 N)
  • Self Lubricating for oil free operation

 

Die Set Flange Mount Inch Plane Bearing (PAC)

Dies Set Flange Mount Inch Plane Bearing’s (PAC) are the Imperial (inch), single length bearing version of this type of bearing.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner.  Additional features and benefits include:

  • Available in sizes 3/4” ID to 3” ID
  • Static Load Capacities up to 55,000 lb  (244,600 N)
  • Self Lubricating for oil free operation

 

Die Set Flange Mount Metric Plane Bearing (PACM)

Dies Set Flange Mount Metric Plane Bearing’s (PACM) are the ISO Metric, single length bearing version of this type of bearing.  This bearing is most commonly found in Europe.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner.  Additional features and benefits include:

  • Available in sizes 19 mm ID to 80 mm ID
  • Static Load Capacities up to 24,600 kg (54,200 lb)
  • Self Lubricating for oil free operation