PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Gliding Surface Technology icon   Gliding Surface Technology

Gliding Surface Technology adapts plane bearing design to create a simple, two-piece configuration of a rail and carriage with a self-lubricating surface.  By utilizing plane bearing design, Gliding Surface Technology offers lower profiles, compact sizes, and smooth, quiet linear motion.  Available options and product capabilities provide unlimited design alternatives and configurations.  PBC Linear manufactures Gliding Surface Technology to perform and to withstand harsh environments while offering additional advantages:

  • Plane bearing design will not catastrophically fail
  • Vibration dampened offering smooth and quiet linear motion
  • Pre-engineered – ready to use
  • Corrosion resistance to operate in severe applications
  • Light weight aluminum construction
  • Long life without lubrication
  • Compact, space-saving solutions available
  • High loads and high shock resistant
Image of Gliding Surface Technology

 

Mini-Rail

Based on Simplicity technology, the Mini-Rail Plane Rail System’s effective two-piece design allows for fast installation and provides outstanding performance in demanding linear motion applications from semi-conductor wafer handling to packaging equipment.

  • Static load capacity up to 1350 lb
  • Available in 5 sizes from 7mm to 20mm base width with rail lengths up to 3.6 m
  • Smooth, quiet, and repeatable
  • Interchangeable to comparable ball style systems

 

Low Profile Mini-Rail LPM

The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries.  Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails.   The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to +65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.

  • Static load capacity up to 18 lb
  • Four sizes ranging from 17mm to 80mm rail width
  • Smooth and quiet operation

 

Low Profile Uni-Guide

Low Profile Uni-Guide is a new compact solution for oil-free and smooth linear motion while maintaining the proven advantages of the standard Uni-Guide.  Low-Profile Uni-Guide employs a simple two-piece construction with angled surfaces to prevent build up of particulates and chemicals to ensure optimum performance in wash down applications.

  • 24mm profile fits in confined spaces
  • Two-piece design simplifies installation
  • Self-lubricating Frelon Gold for oil-free and maintenance free operation
  • Industry interchangeable for easy system integration

 

Uni-Guide

PBC Linear applied the proven Simplicity technology to a two-piece design to create the Uni-Guide.  The result is a unique assembly that eliminates tolerance stack up, dampens vibrations and shock loads, and can drop into existing applications making installation easy. 

  • Static load capacity up to 1000 lb
  • Three size options
  • Available up to 10’, butt-joinable for longer lengths

 

Modular Guide

Modular Guide contains a proven self-lubricating polymer liner for smooth and quiet linear motion.  Flexible design allows for multiple configurations and unlimited design options.  Modular Guide works well in low cost automation, positioning tables, and gauging packaging equipment. 

  • Static load up to 1,133 lb
  • Working temperature -40C to 90C (-40F to 195F)
  • Offered in lengths up to 4267mm

 

Square Bearings

Simplicity™ square bearings and plugs offer the same characteristics of the standard round-way Simplicity™ bearings, but in a square package. The square bearings are available in 2-sided and 4-sided versions for options in adjustability.

  • Bearing sizes in 1” and 1.5” inside dimension
  • Self-lubricating for oil free operation
  • Replaceable bearing plugs can be purchased separately and used as a wear pad

 

Polymer Bearings

PBC Linear polymer bearings provide the latest advancements in plane polymer technology.  These polymer plane bearings offer a wide spectrum of materials for the most varied applications.  Resistant to corrosion and chemicals, polymer bearings can be implemented into a wide variety of different applications; including textile and knitting machinery, medical equipment, agricultural machinery, and electronics.  Polymer bearings are also smart economically due to their low unit cost, fewer components, and virtually no maintenance cost.  This self-lubricating technology also carries with it a long service life and broad temperature tolerance.  These attributes make polymer bearings a smart and practical choice for a wealth of linear motion applications.

  • ID sizes range from 2mm to 195mm ID
  • Configurations include straight OD, flanged, and washers
  • Low cost
  • Maintenance free, self lubricated (no oil needed)
  • Standard and custom configurations

 

Linear Plane Bearings

PBC Linear has combined the Frelon material with precision bearing technology to create the Simplicity® linear plane bearing. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s). Designed to handle loads 20 times greater than linear ball bearings, they will not catastrophically fail.

  • Handles loads over 700 kN (157,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Low maintenance in contaminated environments
  • Size interchangeable drop-in replacement for linear ball bearings
  • Straight OD or optional crowned self-aligning OD