Gliding Surface Technology adapts plain bearing design to create a simple, two-piece configuration of a rail and carriage with a self-lubricating surface. By utilizing plain bearing design, Gliding Surface Technology offers lower profiles, compact sizes, and smooth, quiet linear motion. Available options and product capabilities provide unlimited design alternatives and configurations. PBC Linear manufactures Gliding Surface Technology to perform and to withstand harsh environments while offering additional advantages:
- Plain bearing design will not catastrophically fail
- Vibration damping provides smooth and quiet linear motion
- Pre-engineered – ready to use
- Corrosion resistance to operate in severe applications
- Light weight aluminum construction
- Long life without lubrication
- Compact, space-saving solutions available
- High loads and high shock resistant