Image of CS GST Actuators

Gliding Surface Technology


Image of Gliding Surface Technology

Gliding Surface Technology adapts plain bearing design to create a simple, two-piece configuration of a rail and carriage with a self-lubricating surface. By utilizing plain bearing design, the Compact Series offers low profiles, compact sizes, and smooth, quiet linear motion. Available options and product capabilities provide unlimited design alternatives and configurations. PBC Linear manufactures the Compact Series using Gliding Surface Technology to perform and withstand harsh environments while offering additional advantages:

  • Drive type flexibility

  • Leads available: 1, 2, 5, 10 mm

  • Plain bearing design will not catastrophically fail

  • Vibration damping provides smooth and quiet linear motion

  • Pre-engineered – ready to use

  • Corrosion resistance for operating in severe conditions

  • Long life without lubrication

  • Compact, space-saving solutions

  • High loads and high shock resistant

 

Image of CS GST Actuators

Gliding Surface Technology


Download the full specifications in the file Compact Series Linear Guide Systems Catalog(6MB)

 

Image of CS GST Actuators

Gliding Surface Technology



Technical Info
Catalog
Selection Guide
Interchange Chart
Compact Series Linear Guide Systems Catalog(6MB)
PBC Product Overview Selection Guide(7MB)


Image of CS GST Actuators

Gliding Surface Technology


Image of CS GST Actuators

Gliding Surface Technology


Download the full specifications in the file Compact Series Linear Guide Systems Catalog(6MB)

 

Image of CS GST Actuators

Gliding Surface Technology


There are no videos for this product. Check back soon for updates!

Image of CS GST Actuators

Gliding Surface Technology
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
Image of CS GST Actuators

Gliding Surface Technology


Reviews Coming Soon

 

Related Blog Posts

There are currently no related Blog Posts. Check back later!
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals