Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


Image of Hardened Crown Rollers

PBC Linear’s hardened crown rollers are a superb choice for low-cost linear motion. The rollers come pre-assembled and are self-aligning for simple installation. Hardened crown rollers are great for point-to-point applications, and ensure strong, sturdy and long-lasting linear motion. Hardened Crown Rollers are one of the least expensive bearing systems offered by PBC Linear.

  • Maximum wheel bearing load up to 1334 N (300 lbs)
  • Maximum transfer speed up to 762 mm/s (30 in/s)
  • Rails available up to 3 m (10 ft) in steel or powder coated finish
  • Integral roller bearing with metric or inch threaded stud
  • Available angle mounting brackets & rail end stops
  • Ideal for machine tool doors and guarding
  • Ideal for point to point material transfer
  • Ideal for doors and windows – garage doors
  • Ideal for many other general purpose applications

 

Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(15MB)


ORDERING INFORMATION
PART NO. DESCRIPTION
PAC3016 Hardened Crown Roller Bearing
PAC3016M Hardened Crown Roller Bearing with metric thread
PAC2245 Rail System-unpainted (specify length - priced per foot)
PAC2247 Rail System- black powder coat finish

(specify length- price per foot)
PAC2244 Angle Brackets- 1" Steel
PAC2246 End Stops for Rail System (bolt included)

 

Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings



Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(15MB)
PBC Product Overview Selection Guide(7MB)


White Papers
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(15MB)


 

Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


There are no videos for this product. Check back soon for updates!

Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings
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
Image of Hardened Crown Rollers icon

Hardened Crown Roller Bearings


Reviews Coming Soon

 

Related Blog Posts

There are currently no related Blog Posts. Check back later!
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals