Hevi-Rail® is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. The system is easy to mount, align and use! High radial and axial load capacities ensure a long and productive life under continuous use. This makes the Hevi-Rail® guide system a perfect solution for custom lift units, lift trucks, and heavy load applications in the aerospace, paper, steel and coil industries. The Hevi-Rail® system includes: combined bearings, profile rails, clamp flanges, and flange plates.
- Standard rail lengths up to 6m (19ft)
- Handles loads up to 60 tons
- Excels in temperatures from 10°C-80°C (14°-176°F)
- Fixed or Adjustable Side Axial bearings are provided
- Bearings can be provided individually or with a pre-welded flange plate
- Profile rails are ASTM A252 carbon steel
- Easy interchangeable components
- Perfect for high radial and axial loads