Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Hevi-Rail icon   Hevi-Rail® Combined Roller Bearings -High Load Linear Motion

Hevi-Rail® is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. The system is easy to mount, align and use! High radial and axial load capacities ensure a long and productive life under continuous use. This makes the Hevi-Rail® guide system a perfect solution for custom lift units, lift trucks, and heavy load applications in the aerospace, paper, steel and coil industries. The Hevi-Rail® system includes: combined bearings, profile rails, clamp flanges, and flange plates.

  • Standard rail lengths up to 6m (19ft)
  • Handles loads up to 60 tons
  • Excels in temperatures from 10°C-80°C (14°-176°F)
  • Fixed or Adjustable Side Axial bearings are provided
  • Bearings can be provided individually or with a pre-welded flange plate
  • Profile rails are ASTM A252 carbon steel
  • Easy interchangeable components
  • Perfect for high radial and axial loads
Image of Hevi-Rail

 

Hevi-Rail Roller Bearings - Eccentric Adjustable Axial Bearing

Hevi-Rail® – Eccentric Adjustable Axial Bearings are the solution for adjustable fit, heavy duty loads up to 60 tons. Hevi-Rail Bearings are available in fixed or adjustable configurations. The bearings are composed of hardened steel and use cylindrical rollers for maximum strength in heavy-duty applications.

  • Handles loads up to 60 tons
  • Outer ring made of case-hardened steel
  • Available with or without welded flange plate
  • Designed for adjustable fit
  • Easy interchangeable components

 

Hevi-Rail - Fixed Axial Roller Bearing

Hevi-Rail® – Fixed Axial Bearings are the solution for low cost transfer and handling of heavy duty loads up to 60 tons. Hevi-Rail Bearings are available in fixed or adjustable configurations. The bearings are composed of hardened steel and use cylindrical rollers for maximum strength in heavy-duty applications. The Fixed Axial Bearings are self-aligning and reduce slop travel when used with an eccentric adjustable bearing on the complimentary side.

  • Handles loads up to 60 tons
  • Provides even disbursement of load
  • Use with Hevi-Rail Eccentric bearings to reduce and improve system clearance
  • Industry standard interchangeable components

 

Profile Rail - Hevi-Rail® linear guide rail

Hevi-Rail® Profile Rails are PBC Linear’s heavy-duty linear guide solution in high load applications. Composed of high quality steel, the profile rails can be machined in U or I channel designs to meet your application. Optional sand blasted or lightly oiled treatments are available upon request. Hevi-Rail Profile Rails are designed to be tough, and support loads up to 60 tons!

  • Standard rail lengths up to 6m (19ft)
  • Handles loads up to 60 tons
  • Composed of high quality steel
  • Available with optional sand-blasted or lightly oiled treatments

 

Clamp Flange - Hevi-Rail® Roller Bearing accessory

Hevi-Rail® Clamp Flanges provide simple and quick adjustable alignment for the Hevi-Rail Axial Bearings and eliminate the need for welding and straightening. Hevi-Rail is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications.

  • Easily adjustable
  • Cuts assembly time - eliminates the need for welding or straightening
  • Used in combination with Hevi-Rail® axial bearings

 

Flange Plate - Hevi-Rail® Roller Bearing accessory

Hevi-Rail® Clamp Flanges allow for simple and quick mounting of Hevi-Rail bearings. Hevi-Rail™ is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. An economical alternative to other products, Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications.

  • Simple mounting solution for combined bearings
  • Easily adjustable
  • Bearings available pre-welded to plate

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel