Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Hevi-Rail Brand Technology Icon   Hevi-Rail Roller Bearings - Cam Roller Bearing Technology (CRT)

Hevi-Rail® is PBC Linear’s answer to heavy-duty industrial applications and is the original of its kind. Hevi-Rail® linear bearing systems are composed of axial hardened steel rolling element bearing and steel profile rail. The system is designed to provide even disbursement of forces throughout the assembly for easy handling of high loads up to 60 tons! Available in fixed designs or adjustable, Hevi-Rail products are perfect for large format material handling, telescopic crane guidance, lifting units and robotic transfer. Hevi-Rail is also available with robust clamp accessories to ensure the best fit possible when guiding your application.

Hevi-Rail Brand Technology Image

 

Hevi-Rail Roller Bearings - Eccentric Adjustable Axial Bearing

Hevi-Rail® – Eccentric Adjustable Axial Bearings are the solution for adjustable fit, heavy duty loads up to 60 tons. Hevi-Rail Bearings are available in fixed or adjustable configurations. The bearings are composed of hardened steel and use cylindrical rollers for maximum strength in heavy-duty applications.

  • Handles loads up to 60 tons
  • Outer ring made of case-hardened steel
  • Available with or without welded flange plate
  • Designed for adjustable fit
  • Easy interchangeable components

 

Hevi-Rail - Fixed Axial Roller Bearing

Hevi-Rail® – Fixed Axial Bearings are the solution for low cost transfer and handling of heavy duty loads up to 60 tons. Hevi-Rail Bearings are available in fixed or adjustable configurations. The bearings are composed of hardened steel and use cylindrical rollers for maximum strength in heavy-duty applications. The Fixed Axial Bearings are self-aligning and reduce slop travel when used with an eccentric adjustable bearing on the complimentary side.

  • Handles loads up to 60 tons
  • Provides even disbursement of load
  • Use with Hevi-Rail Eccentric bearings to reduce and improve system clearance
  • Industry standard interchangeable components

 

Profile Rail - Hevi-Rail® linear guide rail

Hevi-Rail® Profile Rails are PBC Linear’s heavy-duty linear guide solution in high load applications. Composed of high quality steel, the profile rails can be machined in U or I channel designs to meet your application. Optional sand blasted or lightly oiled treatments are available upon request. Hevi-Rail Profile Rails are designed to be tough, and support loads up to 60 tons!

  • Standard rail lengths up to 6m (19ft)
  • Handles loads up to 60 tons
  • Composed of high quality steel
  • Available with optional sand-blasted or lightly oiled treatments

 

Clamp Flange - Hevi-Rail® Roller Bearing accessory

Hevi-Rail® Clamp Flanges provide simple and quick adjustable alignment for the Hevi-Rail Axial Bearings and eliminate the need for welding and straightening. Hevi-Rail is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications.

  • Easily adjustable
  • Cuts assembly time - eliminates the need for welding or straightening
  • Used in combination with Hevi-Rail® axial bearings

 

Flange Plate - Hevi-Rail® Roller Bearing accessory

Hevi-Rail® Clamp Flanges allow for simple and quick mounting of Hevi-Rail bearings. Hevi-Rail™ is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. An economical alternative to other products, Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications.

  • Simple mounting solution for combined bearings
  • Easily adjustable
  • Bearings available pre-welded to plate

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel