Hevi-Rail® – Eccentric Adjustable Axial Bearings are the solution for adjustable fit, heavy duty loads up to 60 tons. Hevi-Rail Bearings are available in fixed or adjustable configurations. The bearings are composed of hardened steel and use cylindrical rollers for maximum strength in heavy-duty applications. The Eccentric Adjustable Axial Bearings also allow for preloaded accuracy and stable carriage travel. The bearing components are designed to be industry interchangeable for quick installation. Hevi-Rail Eccentric Adjustable Bearings work to provide even dispersion of forces in the linear guide system’s profile rails for longer system life and stability.
- Handles loads up to 60 tons
- Excels in temperatures from -10°C-80°C (14°-176°F)
- Outer ring made of case-hardened steel
- Available with or without welded flange plate
- Eccentric adjustable bearings utilize RS rubber seals
- Designed for adjustable fit
- Provides even disbursement of load
- Easy interchangeable components
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.