Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, double length, imperial (inch) version. The closed bearing design allows for a lower cost installation by using end supported shafts. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3400 lb (15,800 N)
  • Dynamic Load Capacities up to 1700 lb (7600 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Self aligning pillow block to compensate for misalignment
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW)

Twin Closed Pillow Blocks Dimensional Information
Part No. Nominal A B C D Max. Load (lbs.)
Precision Min. +/- .001 Width Length Height Dynamic Static
IPPW 04G 1/4" 0.437 1.625 2.500 0.813 73 119
IPPW 06G 3/8" 0.500 1.750 2.750 0.938 79 142
IPPW 08G 1/2" 0.687 2.000 3.500 1.250 183 353
IPPW 10G 5/8" 0.875 2.500 4.000 1.625 277 528
IPPW 12G 3/4" 0.937 2.750 4.500 1.750 308 616
IPPW 16G 1" 1.187 3.250 6.000 2.188 353 706
IPPW 20G 1-1/4" 1.500 4.000 7.500 2.813 562 1234
IPPW 24G 1-1/2" 1.750 4.750 9.000 3.250 771 1807
IPPW 32G 2" 2.125 6.000 10.000 4.063 1367 3574

 

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Loading the player ...
Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch
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
Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW) icon

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Twin Closed Plane Bearing Pillow Block (PW)
PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Alternative Solution

Image of Inch Closed Plane Bearing Pillow Block (P)
P (Inch) Closed PTFE coated self-lubricating pillow blocks

Alternative Solution

Image of Inch Closed Ball Bearing Pillow Block (IPP)
Ball Bearing Pillow Block, Inch Closed (IPP)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals