Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, double length, imperial (inch) version. The open design allows for fully supported shafts and support rail to be used for greater rigidity. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3400 lb (15,800 N)
  • Dynamic Load Capacities up to 1700 lb (7600 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN)

Twin Open Pillow Blocks
Part Number Nominal I.D. A B C Max. Load (lbs.)
Precision Min. +/- .001 Width Length Dynamic Static
IPPWN 08G 1/2" 0.687 2.000 3.500 183 353
IPPWN 10G 5/8" 0.875 2.500 4.000 277 528
IPPWN 12G 3/4" 0.937 2.750 4.500 308 616
IPPWN 16G 1" 1.187 3.250 6.000 353 706
IPPWN 20G 1-1/4" 1.500 4.000 7.500 562 1234
IPPWN 24G 1-1/2" 1.750 4.750 9.000 771 1807
IPPWN 32G 2" 2.125 6.000 10.000 1367 3574

 

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Loading the player ...
Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch
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
Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN) icon

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Twin Open Plane Bearing Pillow Block (PWN)
PWN Inch Twin Open Plain Linear Bearing Pillow Block

Alternative Solution

Image of Inch Open Plane Bearing Pillow Block (PN)
(PN) Inch Open Plain Linear Bearing Pillow Block

Alternative Solution

Image of Inch Open Ball Bearing Pillow Block (IPPN)
Inch Open Linear Ball Bearing Pillow Block (IPPN)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals