Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Modular Bolt-On icon   IVT Linear Guides - Modular Bolt-On

Modular Bolt-on Integral-V™ Technology (IVT) is perfect for moving door/panel applications by easily installing into existing framing. Hardened steel raceways are directly embedded unto the Integral-V Modular Bolt-on aluminum rail to eliminate fasteners and reduce mounting components. The Modular Bolt-on rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. Modular Bolt-on is available in four different configurations to better integrate into a variety of linear motion applications; such as patient adjustment tables, small to medium format door frames and cabinetry.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • Bolts onto existing structural framing
  • SIMO® machined for precision qualified rail surfaces
  • Hardened steel races eliminate fasteners and reduce mounting components by 40%
  • High speed capacity 12 m/s (472 in/s) using IVT V-Guide size 3 wheel/stud for easy carriage integration to rail
Modular Bolt-On IVT Preview

 

IVTAAS Linear Guides - Modular Bolt-On

IVTAAS Modular Bolt-on offers increased variability in rail configuration. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAS Modular Bolt-on linear guide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • Bolts onto existing structural framing or fabricated structure
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity 12 m/s (472 in/s) using IVT V-Guide size 3 wheel/stud for easy carriage integration to rail

 

IVTAAT Linear Guides - Modular Bolt-On

IVTAAT Modular Bolt-on offers increased variability in rail configuration. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAT Modular Bolt-on linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • Bolts onto existing structural framing
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity 12 m/s (472 in/s) using IVT V-Guide size 3 wheel/stud for easy carriage integration to rail

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel