IVTAAH Integrated eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAH Integrated linear guide is lightweight without sacrificing strength. The embedded steel races also work to eliminate fasteners and reduce mounting components. The rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTAAH Integrated carriages are available along with a wide variety of accessory options for your specific application.
- Standard lengths up to 3650mm (Consult factory for longer continuous length)
- SIMO® machined for precision qualified rail surfaces
- Hardened steel races eliminate fasteners and reduce mounting components by 40%
- Handles loads up to 5560N (1250 lbf)
- High speed capacity 12 m/s (472 in/s)
- Carriages equipped with sealed, lubricated for life rollers
- Carriages available with wheel covers, scrapers and wipers
|
Integrated Integral-V™
|
|
Rail Series
|
R (POI)
|
R1
|
R2
|
R3
|
L MAX
|
Weight kg/m
|
|
IVTAAGR
|
64.95
|
43.4
|
50
|
50
|
3650
|
3.36
|
|
IVTAAHR
|
64.95
|
68.4
|
50
|
75
|
3650
|
4.44
|
|
IVTABAR
|
200
|
113
|
200
|
119
|
3050
|
18.54
|
|
Moments of Inertia
|
|
Rail Series
|
Ly (cm4)
|
Lz (cm4)
|
|
IVTAAGR
|
29.7
|
34.9
|
|
IVTAAHR
|
81.5
|
47.5
|
|
IVTABAR
|
927.9
|
2960.8
|
|
Carriage Series
|
H
|
C
|
C1
|
C2
|
C3
|
CT
|
C4
|
C5
|
C6 Tap
|
Weight (kg)
|
|
IVTAAGC
|
76
|
175
|
225
|
90
|
140
|
50
|
17.9
|
26
|
M8-1.25
|
2.42
|
|
IVTAAHC
|
101
|
175
|
225
|
90
|
140
|
50
|
17.9
|
26
|
M8-1.25
|
2.42
|
All dimensions in millimeters.
|
IVT Series
|
Carriage Style
|
Static Load Ratings
|
Dynamic Load Ratings
|
|
Radial
|
Axial
|
Roll
|
Pitch
|
Yaw
|
Radial
|
Axial
|
Roll
|
Pitch
|
Yaw
|
Foy
|
Foz
|
Mox
|
Moy
|
Moz
|
Fy
|
Fz
|
Mx
|
My
|
Mz
|
|
(N)
|
(N)
|
(N-m)
|
(N-m)
|
(N-m)
|
(N)
|
(N)
|
(N-m)
|
(N-m)
|
(N-m)
|
|
IVTAAG
|
N/A
|
8,900
|
5,560
|
171
|
348
|
556
|
10,020
|
6,150
|
190
|
384
|
626
|
|
IVTAAH
|
N/A
|
8,900
|
5,560
|
171
|
348
|
556
|
10,020
|
6,150
|
190
|
384
|
626
|
|
IVTABA
|
4-rollers
|
8,900
|
5,560
|
644
|
696
|
1112
|
10,020
|
6,150
|
712
|
769
|
1253
|
|
IVTABA
|
6-rollers
|
11,570
|
7,230
|
838
|
696
|
1112
|
13,034
|
8,000
|
926
|
769
|
1253
|
Dynamic and static loads are based on continuously supported rails. 1 N = 0.2248 lbf 1 N-m = 0.7376 ft-lbs
Dynamic load ratings based on 100 kilometer travel in optimum operating environments.
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.