IVTAAM Compact Guide linear guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAM Compact Guide linear guide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads. The embedded steel races also work to eliminate fasteners and reduce mounting components. The rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTAAM Compact Guide is available in standard and extended length carriage sizes with a wide variety of accessory options for optimum application fit.
- Standard lengths up to 3650mm (Consult factory for longer continuous length)
- Handles loads up to 719 lbf (3200 N)
- SIMO® machined for precision qualified rail surfaces
- Hardened steel races eliminate fasteners and reduce mounting components by 40%
- High speed capacity (10 m/s)
- Standard and extended length carriages available
- Carriages equipped with lubricated for life rollers
- Carriages available with wheel covers, scrapers and wipers
|
Compact Guides Integral-V™
|
|
Rail Series
|
R (POI)
|
R1
|
R2
|
R3
|
R4
|
R5
|
R6
|
R7
|
X
|
Y
|
L MAX
|
Weight (kg/m)
|
|
IVTAAMR
|
25
|
10.8
|
18
|
17
|
M5vSHCS
|
5.5
|
9.5
|
8.5
|
60
|
30
|
3650
|
0.89
|
|
IVTAANR
|
30
|
14.7
|
23
|
21
|
M6 SHCS
|
6.5
|
11
|
4
|
80
|
40
|
3650
|
1.3
|
|
IVTAAPR
|
43
|
22.8
|
36
|
29
|
M10 SHCS
|
11
|
20
|
7
|
80
|
40
|
3650
|
2.53
|
|
Carriage Series
|
Carriage Length
|
H
|
C
|
C1
|
C2
|
C3
|
CT
|
C4
|
C5
|
C6
|
C7 Tap
|
Weight (kg)*
|
|
IVTAAMR
|
Standard
|
25
|
65
|
70
|
20
|
20
|
N/A
|
25
|
6.1
|
17
|
M5x0.8
|
0.18
|
|
IVTAANR
|
Standard
|
35.5
|
80
|
90
|
20
|
30
|
20
|
29.5
|
11.8
|
18
|
M8x1.25
|
0.35
|
|
IVTAAPR
|
Standard
|
54.3
|
120
|
100
|
15
|
40
|
25
|
45
|
19.4
|
24
|
M10 x 1.25
|
0.85
|
|
IVTAAMR
|
Extended
|
25
|
65
|
105
|
25
|
35
|
N/A
|
25
|
6.1
|
17
|
M5x0.8
|
0.27
|
|
IVTAANR
|
Extended
|
35.5
|
80
|
120
|
30
|
40
|
20
|
29.5
|
11.8
|
18
|
M8x1.25
|
0.49
|
|
IVTAAPR
|
Extended
|
54.3
|
120
|
140
|
25
|
50
|
25
|
45
|
19.4
|
24
|
M10 x 1.25
|
1.23
|
*Weight may vary slightly depending on carriage options. All dimensions in millimeters.
|
IVT Series
|
Carriage Length
|
Static Load Ratings
|
Dynamic Load Ratings
|
|
Radial
|
Axial
|
Roll
|
Pitch
|
Yaw
|
Radial
|
Axial
|
Roll
|
Pitch
|
Yaw
|
|
Foy
|
Foz
|
Mox
|
Moy
|
Moz
|
Fy
|
Fz
|
Mx
|
My
|
Mz
|
|
(N)
|
(N)
|
(N-m)
|
(N-m)
|
(N-m)
|
(N)
|
(N)
|
(N-m)
|
(N-m)
|
(N-m)
|
|
IVTAAMR
|
Standard
|
1,960
|
1,200
|
13
|
27
|
44
|
2,430
|
1,460
|
16
|
33
|
55
|
|
IVTAANR
|
Standard
|
1,960
|
1,200
|
16
|
36
|
59
|
2,480
|
1,490
|
20
|
45
|
74
|
|
IVTAAPR
|
Standard
|
1,960
|
1,560
|
30
|
51
|
80
|
2,930
|
1,820
|
36
|
59
|
95
|
|
IVTAAMR
|
Extended
|
2,930
|
1,800
|
19
|
42
|
68
|
3,650
|
2,200
|
24
|
51
|
85
|
|
IVTAANR
|
Extended
|
2,930
|
1,800
|
24
|
48
|
78
|
3,720
|
2,240
|
29
|
60
|
99
|
|
IVTAAPR
|
Extended
|
2,930
|
2,330
|
46
|
78
|
123
|
4,400
|
2,730
|
53
|
91
|
147
|
Dynamic load ratings based on 100 kilometer travel in optimum operating envirnments. 1 N = 0.2248 1 N-m = 0.7376
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.