Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)


Image of Inch Closed Wide Ball Bearing (IP-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the closed, double length imperial (inch) version. This bearing is most often used in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3500 lb (15,900 N)
  • Dynamic Load Capacities up to 1300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/+176F (-20/+80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Wide Ball Bearing (IP-W)

IP-W SERIES DIMENSION & TOLERANCES LOAD RATING
NOMINAL SHAFT DIA Part D L DYNAMIC STATIC
inch mm Number inch mm inch mm C (lbs.) Co (lbs.)
¼ 6.35 IP4GW 0.5 12.7 1.38 34.93 73 119
3/8 9.53 IP6GW 0.63 15.88 1.59 40.48 79 142
1/2 12.7 IP8GW .8750 22.23 2.38 60.24 183 353
5/8 15.88 IP10GW 1.13 28.58 2.81 71.44 277 528
3/4 19.05 IP12GW 1.25 31.75 3.09 78.58 308 616
1 25.4 IP16GW 1.56 39.69 4.28 108.74 353 706
1-1/4 31.75 IP20GW 2 50.8 5 127 562 1234
1-1/2 38.1 IP24GW 2.38 60.33 5.69 144.46 771 1807
2 50.8 IP32GW 2.38 60.33 7.75 196.85 1367 3574

 

Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)


Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)


Loading the player ...
Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)
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
Image of Inch Closed Wide Ball Bearing (IP-W) icon

Inch Closed Wide Linear Ball Bearing (IP-W)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals