Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Image of Inch Open Ball Bearing Pillow Block (IPPN)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, single length, imperial (inch) version. The open design allows for fully supported shafts and support rail to be used for greater rigidity. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Open Ball Bearing Pillow Block (IPPN)

Open Pillow Blocks (IPPN) Dimensional Information
Part No. Nominal I.D. A B C Max. Load (lbs.)
Precision Min. +/- .001 Width Length Dynamic Static
IPPN 08G 1/2" 0.687 2.000 1.500 115 176
IPPN 10G 5/8" 0.875 2.500 1.750 174 265
IPPN 12G 3/4" 0.937 2.750 1.880 194 308
IPPN 16G 1" 1.187 3.250 2.630 220 353
IPPN 20G 1-1/4" 1.500 4.000 3.380 353 616
IPPN 24G 1-1/2" 1.750 4.750 3.750 490 904
IPPN 32G 2" 2.125 6.000 4.750 859 1785

 

Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Loading the player ...
Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)
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
Image of Inch Open Ball Bearing Pillow Block (IPPN) icon

Inch Open Linear Ball Bearing Pillow Block (IPPN)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Open Plane Bearing Pillow Block (PN)
(PN) Inch Open Plain Linear Bearing Pillow Block

Alternative Solution

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN)
IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch

Alternative Solution

Image of Inch Twin Open Plane Bearing Pillow Block (PWN)
PWN Inch Twin Open Plain Linear Bearing Pillow Block

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals