Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Image of Inch Open Ball Bearing (IPS-OP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the open, self-aligning imperial (inch) version. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings. This bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 2500 lb (11,000 N)
  • Dynamic Load Capacities up to 2200 lb (9700 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/+176F (-20/+80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Open Ball Bearing (IPS-OP)

IPS-OP SERIES DIMENSIONS & TOLERANCES LOAD RATING
Nominal Shaft Dia. Part D L Dynamic Static
(inch) (mm) Number (inch) (mm) (inch) (mm) C (lbf) Co (lbf)
1/2 9.53 IPS8 - OP 0.88 22.23 1.250 31.75 210 190
5/8 15.88 IPS10 - OP 1.13 28.58 1.500 38.1 320 340
3/4 19.05 IPS12 - OP 1.25 31.75 1.625 41.28 510 430
1 25.4 IPS16 - OP 1.56 39.69 2.250 57.15 830 780
1-1/4 31.75 IPS20 - OP 2 50.8 2.625 66.68 1250 1270
1-1/2 38.1 IPS24 - OP 2.38 60.33 3.000 76.2 1520 1540
2 50.8 IPS32 - OP 3 76.2 4.000 101.6 2250 2580

 

Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Loading the player ...
Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)
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
Image of Inch Open Ball Bearing (IPS-OP) icon

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Open Bearing (FLN)
FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals