PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Image of Inch Open Plane Bearing Pillow Block (PN)

PBC Linear combines a standard Simplicity® Linear Plane Bearing with a patented Self Aligning housing to create a Pillow Block.  This is the Imperial (Inch), open, single length version of the bearing.  The open design allows for fully supported shafts and support rail to be used for greater rigidity.  It is most commonly found in North America.  Additional features and benefits include: 

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 25,000 lb (111,000 N)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/+400F (-240C/+204C)
  • Vibration Dampening
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Download the full specifications in the files Simplicity Technology Technical Guide(1492kB), Linear Bearing Pillow Block(1867kB)

Technical Image of Inch Open Plane Bearing Pillow Block (PN)

Open Pillow Blocks


Nom.



Max. Static
Part No. Brg. A B C K Load (Lbs.)

I.D. Centerline


Frelon
Precision Compen. Min. +/- .001 Width Length Height Gold F & J
PN 08 PN 08C 1/2" 0.687 2.000 1.500 1.13 1950 975
PN 10 PN 10C 5/8" 0.875 2.500 1.750 1.438 2940 1470
PN 12 PN 12C 3/4" 0.937 2.750 1.880 1.563 3810 1905
PN 16 PN 16C 1" 1.187 3.250 2.630 1.938 7050 3525
PN 20 PN 20C 1-1/4" 1.500 4.000 3.380 2.500 10290 5145
PN 24 PN 24C 1-1/2" 1.750 4.750 3.750 2.875 14100 7050
PN 32 PN 32C 2" 2.125 6.000 4.750 3.625 25050 12525

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)


Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(1492kB)
Linear Bearing Pillow Block(1867kB)
PBC Linear Motion Catalog(13MB) Self-Lubricating Bearings(148kB)


Sell Sheets
Simplicity Simplicity(290kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)*
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)*


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(181kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Notice: You must be logged in to download CAD Models.

Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

You need Flash Player 9 and a browser with javascript!
Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

Inch Open Plane Bearing Pillow Block (PN)

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample