Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Image of Inch Stainless Steel Shafting - NILSS

PBC inch stainless steel shafting (NILSS/NIPDLSS) is case hardened to Rc55 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all inch 440 stainless steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.  This surface finish results in more evenly distributed loading, decreased amount of wear and particulate generation, and reduced drag.  Finally, the consistent dimensional tolerances along the entire length of the inch steel shafting maximize consistent bearing operation.

  • Solid round shafting is available in inch sizes from 1/8” thru 3”, and lengths to 17 feet
  • Pre-drilled shafting for use with support rails is available ½” thru 2”, and lengths to 17 feet
  • Case hardened 440 stainless steel material for enhanced corrosion resistance
  • Diameter tolerance is Class L
  • Surface finish 8-12 RMS
  • Standard cut to length tolerance of +/- 1/32” to customer specification
  • Custom end machining available upon request

 

Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Stainless Steel Shafting - NILSS

Stainless Steel Shafting Dimensional Information (inch)
Part No. Nominal Size Diameter Tolerance Max Length Hardness Depth Weight
in in Min Max in in lbs./in
NIL02SS-xx 1/8" 0.1240 0.1245 210 N/A 0.003
NIL03SS-xx 3/16" 0.1865 0.1870 210 N/A 0.008
NIL04SS-xx 1/4" 0.2490 0.2495 210 N/A 0.014
NIL06SS-xx 3/8" 0.3740 0.3745 252 0.040 0.031
NIL08SS-xx 1/2" 0.4990 0.4995 180 0.060 0.055
NIL10SS-xx 5/8" 0.6240 0.6245 180 0.060 0.087
NIL12SS-xx 3/4" 0.7490 0.7495 180 0.060 0.125
NIL16SS-xx 1" 0.9990 0.9995 204 0.080 0.222
NIL20SS-xx 1-1/4" 1.25 1.25 204 0.080 0.35
NIL24SS-xx 1-1/2" 1.5 1.5 204 0.080 0.5
NIL32SS-xx 2" 2 2 204 0.1 0.89

 

Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Loading the player ...
Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS
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
Image of Inch Stainless Steel Shafting - NILSS icon

Inch Stainless Steel Linear Shafting - NILSS


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Ceramic Coated Shafting - CC-CCPDL
Linear Shafting - Inch Ceramic Coated - CC-CCPDL

Alternative Solution

Image of Inch Steel Shafting - NIL-NIPDL
Inch Steel Linear Shafting - NIL-NIPDL

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals