Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Image of Inch Steel Shafting - NIL-NIPDL

PBC Linear inch steel shafting (NIL/NIPDL) is case hardened to Rc60 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all Rc60 inch steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.  This surface finish results in more evenly distributed loading, decreased amount of wear and particulate generation, and reduced drag.  Finally, the consistent dimensional tolerances along the entire length of the inch steel shafting maximize consistent bearing operation.

  • Solid round shafting is available in inch sizes from 1/8” thru 4”, and lengths to 21 feet
  • Predrilled shafting for use with support rails is available ½” thru 2”, and lengths to 21 feet
  • Case hardened steel for optimum performance
  • Diameter tolerance is Class L
  • Surface finish 8-12 RMS
  • Standard cut to length tolerance of +/- 1/32” to customer specification
  • Custom end machining available upon request

 

Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Steel Shafting - NIL-NIPDL

Non-Drilled Steel Shafting Dimensional Information (inch)
Part No. Nominal Size Diameter Tolerance Max Length Min Hardness Weight
in in Min Max in in lbs./in
NIL02-xx1/8"0.12400.1245252N /A0.004
NIL03-xx3/16"0.18650.1870252N /A0.008
NIL04-xx1/4"0.24900.24952520.0300.014
NIL06-xx3/8"0.37400.37452520.0300.031
NIL08-xx1/2"0.49900.49951800.0600.055
NIL10-xx5/8"0.62400.62451800.0600.086
NIL12-xx3/4"0.74900.74951800.0600.125
NIL16-xx1"0.99900.99952040.0800.222
NIL20-xx1-1/4"1.24901.2495204 0.0800.348
NIL24-xx1-1/2"1.49891.49942040.0800.500
NIL32-xx2"1.99871.99942040.1000.890
NIL40-xx2-1/2"2.49852.49932040.1001.391
NIL48-xx3"2.99832.99922040.1002.003
NIL64-xx4"3.99763.99882040.1003.560


Pre-Drilled Steel Shafting Dimensional Information (inch)
Part No.Nominal ShaftDiameter ToleranceHole SpacingThreadMax LengthWeight
ininMin.Max.in
inlbs/in
NIPDL08-xx1/2"0.49900.4995426-321800.055
NIPDL10-xx5/8"0.62400.6245428-321800.086
NIPDL12-xx3/4"0.74900.74956310-321800.125
NIPDL16-xx1"0.99900.9995631/4-201920.222
NIPDL20-xx1-1/4"1.24901.2495635/16-181920.348
NIPDL24-xx1-1/2"1.49891.4994843/8-161920.500
NIPDL32-xx2"1.99871.9994841/2-131920.890

 

Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL
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
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Loading the player ...
Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL
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
Image of Inch Steel Shafting - NIL-NIPDL icon

Inch Steel Linear Shafting - NIL-NIPDL


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Ceramic Coated Shafting - CC-CCPDL
Linear Shafting - Inch Ceramic Coated - CC-CCPDL
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals