Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Integral V Technology icon   Integral-V Linear Guide Technology

Integral-V™ Technology (IVT) uses T-slot structural aluminum framing integrated with V-races. IVT provides a complete system build with or without having to incorporate any structural support framework. Hardened steel raceways are directly embedded unto the Integral-V Integrated rail to eliminate fasteners and reduce mounting components. The Integrated rail utilizes PBC Linear's SIMO® machining process for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. This allows the IVT carriages to roll smoothly, accurately and quietly along the rail. Available in 3 different configurations, Integrated IVT is a perfect choice for medium format material handling, machine-tool guidance and extended length transfer applications.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length or joinable rails)
  • SIMO® machined for precision qualified rail surfaces to within .050mm (.002")
  • Hardened steel races eliminate fasteners and reduce mounting components by 40%
  • Handles loads up to 7230 N (1625 lbs)
  • High speed capacity 12 m/s (472 in/s)
  • Standard and extended length carriages available
  • Carriages equipped with sealed, lubricated for life rollers
  • Carriages available with wheel covers, scrapers and wipers
Image of Integral V Technology

 

Integrated Linear Guide System

Integrated Integral-V™ Technology (IVT) uses T-slot structural aluminum framing integrated with V-races. The Integrated IVT provides a complete system build without having to incorporate any structural support framework. Hardened steel raceways are directly embedded unto the Integral-V Integrated rail to eliminate fasteners and reduce mounting components.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length or joinable rails)
  • SIMO® machined for precision qualified rail surfaces to within .050mm (.002")
  • Handles loads up to 7230 N (1625 lbs)
  • High speed capacity 12 m/s (472 in/s)

 

Bolt-On Linear Guide Rails

Bolt-on Integral-V™ Technology (IVT) uses parallel linear V-Guides to adapt to any mounting surface for assured accuracy and precision. Available in single and double-wide extrusions for enhanced load capacities with hardened steel raceways which are directly embedded unto the Integral-V Bolt-on rail to eliminate fasteners and reduce mounting components. Hardened steel raceways are directly embedded unto the Integral-V Bolt-on rail to eliminate fasteners and reduce mounting components.

  • Standard lengths available from 2435mm-3650mm (Consult factory for longer continuous length or joinable rails)
  • SIMO® machined for precision qualified rail surfaces to within .050mm (.002")
  • Handles loads up to 5560 N (1250 lbs)
  • High speed capacity 12 m/s (472 in/s)

 

Compact Linear Guides

Compact Guide Integral-V™ Technology provide a cost-effective alternative to competing profile rail technology while still ensuring stable, smooth and accurate linear guidance.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • The standard compact series handles loads up to 2330N (523 lbs) 
  • The HD compact series provides load capacity up to 5560 N (1250 lbs)
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity 10 m/s (393 in/s)

 

IVT Linear Guides - Modular Bolt-On

Modular Bolt-on Integral-V™ Technology (IVT) is perfect for moving door/panel applications by easily installing into existing framing. Hardened steel raceways are directly embedded unto the Integral-V Modular Bolt-on aluminum rail to eliminate fasteners and reduce mounting components.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • Bolts onto existing structural framing
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity 12 m/s (472 in/s) using IVT V-Guide size 3 wheel/stud for easy carriage integration to rail

 

Custom IVT Linear Guide Rail Systems

Custom IVT configurations are also available to meet our customers’ specific needs. Are you an OEM seeking a way to simplify your linear guide design, save on cost, improve accuracy and performance? Integral-V™ Technology is the answer! Utilize the advantage of lightweight aluminum construction with hardened steel raceways for speed and accuracy. We work hand-in-hand with your design team and use our proprietary SIMO® process to create a customized IVT extrusion that is specifically designed to your application. Reduce bulky mounting components, eliminate fasteners and improve your assembly by choosing a Custom IVT Configuration, custom carriages are also available.

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel