Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Integrated icon   Integrated Linear Guide System

Integrated Integral-V™ Technology (IVT) uses T-slot structural aluminum framing integrated with V-races. The Integrated IVT provides a complete system build without having to incorporate any structural support framework. Hardened steel raceways are directly embedded unto the Integral-V Integrated rail to eliminate fasteners and reduce mounting components. The Integrated rail utilizes PBC Linear's SIMO® machining process for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. This allows the IVT carriages to roll smoothly, accurately and quietly along the rail. Available in 3 different configurations, Integrated IVT is a perfect choice for medium format material handling, machine-tool guidance and extended length transfer applications.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length or joinable rails)
  • SIMO® machined for precision qualified rail surfaces to within .050mm (.002")
  • Hardened steel races eliminate fasteners and reduce mounting components by 40%
  • Handles loads up to 7230 N (1625 lbs)
  • High speed capacity 12 m/s (472 in/s)
  • Standard and extended length carriages available
  • Carriages equipped with sealed, lubricated for life rollers
  • Carriages available with wheel covers, scrapers and wipers
Integrated IVT Preview

 

IVTAAG Linear Guides - Integrated

IVTAAG Integrated eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAG Integrated linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Handles loads up to 5560 N (1250 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAH Linear Guides - Integrated

IVTAAH Integrated eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAH Integrated linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Handles loads up to 5560N (1250 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel