Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)

Image of JIS Open Bearing (FJN)

Open version of JIS metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • All the same features & benefits as the closed bearing
  • Open style available in sizes 8 mm ID to 150 mm ID
  • Static Load Capacities up to 740 kN (166,000 lbs)
  • Standard Shell Material is Aluminum. Steel and Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional accessories include urethane seals on 20mm ID and up, O-rings, external lube
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of JIS Open Bearing (FJN)

Basic Dimensional Information
Precision I.D. Series
Compensated I.D. Series

Max Static Load




Similar to preloaded ball bearing
Similar to standard ball bearing

Frelon D E F G
Part No. Nominal Size Part No. B C Gold J Slot Width Slot Angle Retention Hole Retention Hole Bearings Weights
Open mm Open Max Max. (kg.) (kg.) Min.
Dia. Loc. (kg.)
FJHN 08 8 FJCHN 08 15 17 286 143 5.1 60 2.2 8.46 0
FJN 08 8 FJCN 08 15 24 404 202 5.1 60 2.2 11.94 0.01
FJN 10 10 FJCN 10 19 29 610 305 7 80 3.45 1.94 0.01
FJN 12 12 FJCN 12 21 30 756 378 8 80 3.45 1.94 0.01
FJN 13 13 FJCN 13 23 32 874 437 9 80 3.45 2.44 0.02
FJN 16 16 FJCN 16 28 37 1244 622 11 80 3.45 3.02 0.03
FJN 20 20 FJCN 20 32 42 1764 882 11 60 3.45 3.18 0.04
FJN 25 25 FJCN 25 40 59 3098 1549 12 50 3.45 3.18 0.1
FJN 30 30 FJCN 30 45 64 4032 2016 15 50 5.11 4.76 0.13
FJN 35 35 FJCN 35 52 70 5146 2573 17 50 5.11 4.76 1.82
FJN 38 38 FJCN 38 57 76 6064 3032 18 50 5.11 4.76 0.25
FJN 40 40 FJCN 40 60 80 6720 3360 20 50 5.11 4.76 0.29
FJN 50 50 FJCN 50 80 100 10500 5250 25 50 6.73 7.94 0.71
FJN 60 60 FJCN 60 90 110 13860 6930 30 50 6.73 7.94 0.88
FJN 80 80 FJCN 80 120 140 23520 11760 40 50 6.73 13.18 2.03
FJN 100 100 FJCN 100 150 175 36750 18375 50 50 6.73 14.5 4.01
FJN 120 120 FJCN 120 180 200 50400 25200 85 80 6.73 16.1 5.99
FJN 150 150 FJCN 150 210 240 75600 37800 105 80 6.73 17.35 8.64

 

Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)

Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)

Loading the player ...
Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)
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
Image of JIS Open Bearing (FJN) icon

JIS Open Linear Bearing (FJN)

Brand Image of JIS Open Bearing (FJN)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals