Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Image of JIS Metric Closed Ball Bearing (JP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. This is the closed, JIS Metric version. These bearings are most often found in Asia. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of JIS Metric Closed Ball Bearing (JP)

JP Series- DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia Standard  Standard Adjustable D L Dynamic C  Static Co
(mm) Closed Cage Open Cage Resin Cage (mm) (mm) (N) (N)
8 JP8G - - 15 24 260 400
10 JP10G - - 19 29 370 540
12 JP12G JP12G-OP JP12G-AJ 21 30 410 590
13 JP13G JP13G-OP JP13G-AJ 23 32 500 770
16 JP16G JP16G-OP JP16G-AJ 28 37 770 1170
20 JP20G JP20G-OP JP20G-AJ 32 42 860 1370
25 JP25G JP25G-OP JP25G-AJ 40 59 980 1560
30 JP30G JP30G-OP JP30G-AJ 45 64 1560 2740
35 JP35G JP35G-OP JP35G-AJ 52 70 1660 3130
40 JP40G JP40G-OP JP40G-AJ 60 80 2150 4010
50 JP50G JP50G-OP JP50G-AJ 80 100 3820 7930
60 JP60G JP60G-OP JP60G-AJ 90 110 4700 9990

 

Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Loading the player ...
Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing
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
Image of JIS Metric Closed Ball Bearing (JP) icon

JP JIS Metric Closed Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of JIS Open Bearing (FJN)
JIS Open Linear Bearing (FJN)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals