Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing


Image of JIS Metric Closed Wide Ball Bearing (JP-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the closed, double length JIS Metric version. This bearing is most commonly found in Japan and the rest of Asia. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3500 lb)
  • Dynamic Load Capacities up to 6,000 N (1300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of JP60GW

JP-W SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia Standard D L Dynamic C Static Co
(mm) Closed Cage (mm) (mm) (N) (N)
8 JP8GW 15 45 431 784
12 JP12GW 21 57 657 1200
16 JP16GW 28 70 921 2350
20 JP20GW 32 80 1370 2750
25 JP25GW 40 112 1570 3140
30 JP30GW 45 123 2500 5490
40 JP40GW 60 151 3430 8040
50 JP50GW 80 192 6080 15900
60 JP60GW 90 209 7550 20000

 

Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing


Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing


Loading the player ...
Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing
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
Image of JIS Metric Closed Wide Ball Bearing (JP-W) icon

JP-W JIS Metric Closed Wide Linear Ball Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals