Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a round flange located at the center of the bearing.  These bearings are most commonly found in Japan and the rest of Asia.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Double Length with Center Mount Round Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC)

JPFC SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Df Dynamic C Static Co
(mm) Resin Cage (mm) (mm) (mm) (N)
8 JPFC8G 15 45 32 431 784
12 JPFC12G 21 57 42 813 1,570
16 JPFC16G 28 70 48 1,230 2,350
20 JPFC20G 32 80 54 1,400 2,740
25 JPFC25G 40 112 62 1,560 3,140
30 JPFC30G 45 123 74 2,490 5,490
40 JPFC40G 60 151 96 3,430 8,040
50 JPFC50G 80 192 116 6,080 15,900
60 JPFC60G 90 209 134 7,550 20,000

 

Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Loading the player ...
Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing
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
Image of Round Flange Center Mount JIS Metric Ball Bearing (JPFC) icon

JPFC JIS Metric Flanged Center Mount Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals