Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Image of Square Flange Mount JIS Metric Ball Bearing (JPK)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, JIS Metric version with a square flange located at one end.  These bearings are most commonly found in Japan and the rest of Asia.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Single Length with End Mount Square Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Mount JIS Metric Ball Bearing (JPK)

JPK SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Df Dynamic C Static Co
(mm) Resin Cage (mm) (mm) (mm) (N)
8 JPFC8G 15 24 32 274 392
12 JPFC12G 21 30 42 510 784
16 JPFC16G 28 37 48 774 1,180
20 JPFC20G 32 42 54 882 1,370
25 JPFC25G 40 59 62 980 1,570
30 JPFC30G 45 64 74 1,570 2,740
40 JPFC40G 60 80 96 2,160 4,020
50 JPFC50G 80 100 116 3,820 7,940
60 JPFC60G 90 110 134 4,700 10,000

 

Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)
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
Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Loading the player ...
Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing
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
Image of Square Flange Mount JIS Metric Ball Bearing (JPK) icon

JPK JIS Metric Square Flange Mount Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals