Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, JIS Metric version with a square flange located at one end.  These bearings are most commonly found in Japan and the rest of Asia.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 397 Nm (290 ft-lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Double Length with End Mount Square Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W)

JPK-W SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Df Dynamic C Static Co
(mm) Resin Cage (mm) (mm) (mm) (N)
8 JPK8GW 15 45 32 431 784
12 JPK12GW 21 57 42 813 1,570
16 JPK16GW 28 70 48 1,230 2,350
20 JPK20GW 32 80 54 1,400 2,740
25 JPK25GW 40 112 62 1,560 3,140
30 JPK30GW 45 123 74 2,490 5,490
40 JPK40GW 60 151 96 3,430 8,040
50 JPK50GW 80 192 116 6,080 15,900
60 JPK60GW 90 209 134 7,550 20,000

 

Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Loading the player ...
Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing
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
Image of Square Flange Mount Wide JIS Metric Ball Bearing (JPK-W) icon

JPK-W JIS Metric Square Flange Mount Wide Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals