Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Image of ISO Metric Closed Ball Bearing (KHP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the closed, compact thin wall ISO Metric version. This bearing is most commonly found in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 6 mm to 50 mm
  • Static Load Capacities up to 6300 N (1400 lb)
  • Dynamic Load Capacities up to 5500 N (1200 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of ISO Metric Closed Ball Bearing (KHP)

KH SERIES - DIMENSIONAL INFORMATION
PART NUMBER DIMENSIONS LOAD RATING

Ød ØD B Dynamic C (N) Static Co (N)
KHP6 6 12 22 400 239
KHP8 8 15 24 435 280
KHP10 10 17 26 500 370
KHP12 12 19 28 620 510
KHP14 14 21 28 620 520
KHP16 16 24 30 800 620
KHP20 20 28 30 950 790
KHP25 25 35 40 1990 1670
KHP30 30 40 50 2880 2700
KHP40 40 52 60 4400 4450
KHP50 50 62 70 5500 6300

 

Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Loading the player ...
Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing
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
Image of ISO Metric Closed Ball Bearing (KHP) icon

KHP ISO Metric Closed Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Thin Wall Bearing (FMT)
FMT Metric Thin Wall Linear Plain Bearings

Alternative Solution

Image of Metric Thin Wall Bearing (FG)
FG Metric Thin Wall Linear Plain Bearings
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals