. Linear Actuator Technology
 
   
Save on time and production costs with
our complete new line of linear actuators

With the reputation for providing the toughest linear motions solutions, PBC Linear makes no exception with its full line of linear actuators. All systems are durable, self-lubricating and can handle a number of different working environments.

Choose from small size screw driven slides, to high-speed belt actuators, to heavy duty ball screw driven slides. PBC Linear’s range of actuators and systems provides your choice of solutions.

 

PBC Linear offers a full selection of actuator and actuator accessories from single-axis to complete cartesian systems. Download your free LAT Product Selection Guide for more information.
 

Or Call Now
For More Information
1-888-777-1497

 

ML Series - Miniature Linear Actuator

ML Series
  • Compact profile 28 x 32mm
  • High speed precision, enhanced load capacities & precise repeatability
  • Linear guide supports - increases load and moment capacities. Available in single or dual rilas with runner blocks
  • Long travel lengths - up to 650mm
  • Designed to excel in biotech, medical and small-scale automation that requires compact space & precise motion

PL Series - ball or leadscrew driven Actuators
  • High speed cam roller design creates smooth precision guidance
  • Enclosed aluminum housing with Integral Vâ„¢ raceway
  • Sealed against contamination
  • SIMO® (Simultaneous Integral Milling Operation) precison machined surfaces
  • Multiple accessories (servo & stepper motors, cable carriers, sensors etc.)

MT Series Actuators
  • High acceleration, speeds & rigidity
  • Long travel lengths
  • Male & female drive shaft configurations
  • Lightweight & corrosion-resistant
  • Available configurations
    MTB - belt driven (42, 55 & 80mm)
    MTC - flat profile design
    MTD - bi-directional movement, flat profile
    MTE - light carriage, ideal for vertical applications
    MTF - strong carriage, ideal for vertical lift applications

MX Series Actuators
MT Series
  • High speed capacity
  • Optimized load capacity for high moment loads
  • Belt, ball screw, or cylinder drives
  • Up to 5m long and joinable for longer runs
  • Long life with antifriction cam roller guidance
  • Works in highly contaminated environments

 
Download the Technical Data Sheet
OR Contact an Application Engineer for more info
 
 
 
 
    
 
Linear Actuator Technology is the ideal choice for designers when an application-ready system or actuator is desired. Choose from small size screw driven slides, to high-speed belt actuators, to heavy duty ball screw driven slides. PBC Linear’s range of actuators and systems provides your choice of solutions.
 

Or Call Now
For More Information
1-888-777-1497

 

View our wide array of linear motion solutions at www.PBClinear.com NOW!

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Round Shaft Technology | Cam Roller Technology | Integral-V Technology | Gliding Surface Technology | Linear Actuator Technology | Profile Rail Technology | Miniature Linear Actuators
SIMO Technology| PBC Linear Linear Motion Catalogs| Hevi-Rail Heavy Duty Bearings| Uni-Guide Modular Guide Systems