The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries. Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails. The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to +65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.
- Static load capacity up to 18 lb
- Four sizes ranging from 17mm to 80mm rail width
- Low profile ideal for small spaces
- Chemical resistance ideal for harsh environments
- Smooth and quiet operation
- Economical linear solution
|
Part Number
|
A |
B |
C |
D |
E |
F |
H |
L1 |
L2 |
L3 |
Y |
X |
Carriage |
Rail |
|
|
|
|
|
|
|
(C'Bore) |
|
|
|
|
|
WT. |
Wt. |
|
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
(G) |
(G/mm) |
| LPM17 |
17 |
6 |
9.6 |
20 |
M3 |
14 |
M3 SBHCS |
8.5 |
N/A |
N/A |
20 |
60 |
1.1 |
0.15 |
| LPM27 |
27 |
9.5 |
14 |
40 |
M4 |
20 |
M4 SBHCS |
13.5 |
N/A |
N/A |
20 |
60 |
4.8 |
0.33 |
| LPM40 |
40 |
9.5 |
23 |
50 |
M4 |
20 |
M4SBHCS |
20 |
N/A |
N/A |
20 |
60 |
9.8 |
0.38 |
| LPM80 |
80 |
12 |
57 |
80 |
M4 |
56 |
M4SBHCS |
20 |
40 |
45 |
25 |
150 |
32.3 |
1.07 |
Notice: You must be logged in to download CAD Models.
There are no videos for this product. Check back soon for updates!