Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


Image of Low Profile Mini-Rail LPM

The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries.  Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails.   The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to 65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.

  • Static load capacity up to 18 lb
  • Four sizes ranging from 17mm to 80mm rail width
  • Low profile ideal for small spaces
  • Chemical resistance ideal for harsh environments
  • Smooth and quiet operation
  • Economical linear solution

 

Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


Download the full specifications in the file GST Catalog - Gliding Surface Technology(7MB)

Technical Image of Low Profile Mini-Rail LPM

Part Number

ABCDEFH L1L2L3YXCarriageRail







(C'Bore)




WT.Wt.

(mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (G) (G/mm)
LPM17 17 6 9.6 25 M3 14 M3 SBHCS 8.5 N/A N/A 20 60 1.1 0.15
LPM27 27 9.5 14 40 M4 20 M4 SBHCS 13.5 N/A N/A 20 60 4.8 0.33
LPM40 40 9.5 23 50 M4 20 M4SBHCS 20 N/A N/A 20 60 9.8 0.38
LPM80 80 12 57 80 M4 56 M4SBHCS 20 40 45 25 150 32.3 1.07

 

Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide



Technical Info
Catalog
Selection Guide
Interchange Chart
GST Catalog - Gliding Surface Technology(7MB)
PBC Product Overview Selection Guide(7MB)


Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


Download the full specifications in the file GST Catalog - Gliding Surface Technology(7MB)


 

Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


There are no videos for this product. Check back soon for updates!

Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide
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
Image of Low Profile Mini-Rail LPM icon

LPM Low Profile Mini-Rail Linear Guide


Reviews Coming Soon

 

Related Blog Posts

There are currently no related Blog Posts. Check back later!

Submit a Product Review

 
 





 

Alternative Solution

Image of Mini-Rail
Mini-Rail Miniature Linear Guide

Alternative Solution

Image of Low Profile Redi-Rail
LPRR Low Profile Redi-Rail® Linear Guide

Alternative Solution

Image of Low Profile Uni-Guide
UGA Low Profile Uni-Guide Linear Slide
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals