Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Image of Inch Closed Ball Bearing (IP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. This is the closed, imperial (inch) version. These bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/+176F (-20/+80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Ball Bearing (IP)

IP SERIES - DIMENSIONAL INFORMATION


PART NUMBER

Nominal Shaft Dia. Standard Close Standard Open Adjustable D L Dynamic C  Static Co
(Inch) (mm) Resin Cage Resin Cage Resin Cage (Inch) (mm) (Inch) (mm) (lbs.) (lbs.)











1/4 6.35 IP4G - - 0.5 12.7 0.75 19.05 46 60
3/8 9.53 IP6G - - 0.63 15.88 0.88 22.23 51 71
1/2 9.53 IP8G IP8G-OP IP8G-AJ 0.88 22.23 1.25 31.75 115 176
5/8 15.88 IP10G IP10G-OP IP10G-AJ 1.13 28.58 1.5 38.1 174 265
3/4 19.05 IP12G IP12G-OP IP12G-AJ 1.25 31.75 1.63 41.28 194 308
1 25.4 IP16G IP16G-OP IP16G-AJ 1.56 39.69 2.25 57.15 220 353
1-1/4 31.75 IP20G IP20G-OP IP20G-AJ 2 50.8 2.63 66.68 353 616
1-1/2 38.1 IP24G IP24G-OP IP24G-AJ 2.38 60.33 3 76.2 490 904
2 50.8 IP32G IP32G-OP IP32G-AJ 3 76.2 4 101.6 859 1785

 

Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Loading the player ...
Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)
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
Image of Inch Closed Ball Bearing (IP) icon

Linear Ball Bearing, Inch Closed (IP)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Bearing (FL)
FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals