Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Pillow Blocks - Ball Bearings icon   Linear Ball Bearing Pillow Blocks

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  These pillow blocks combine PBC Linear’s Linear ball bearings with PBC’s patented self aligning pillow block to compensate for any misalignment in the application.  Straight bore pillow blocks are also available for applications which demand more rigidity.  PBC Linear’s bearings are size interchangeable with other ball bearing manufacturers and with PBC’s Simplicity bearings.  Most bearings have an advanced polymer resin cage for quieter operation and they come standard with double seals – at no extra cost.  Ball bearing based systems are the ideal solution for applications that demand high rigidity/preload, require low friction or have long moment arms.

Image of Pillow Blocks - Ball Bearings

 

Ball Bearing Pillow Block, Inch Closed (IPP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, single length, imperial (inch) version.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

EPPM Metric Closed Linear Ball Bearing Pillow Block

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, single length, ISO Metric version. The closed bearing design allows for a lower cost installation by using end supported shafts.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, double length, imperial (inch) version. The closed bearing design allows for a lower cost installation by using end supported shafts.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3400 lb (15,800 N)
  • Dynamic Load Capacities up to 1700 lb (7600 N)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

Inch Open Linear Ball Bearing Pillow Block (IPPN)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, single length, imperial (inch) version. The open design allows for fully supported shafts and support rail to be used for greater rigidity.

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

Metric Open Linear Ball Bearing Pillow Block (EPPMN)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, single length, ISO Metric version. The open design allows for fully supported shafts and support rail to be used for greater rigidity.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, double length, imperial (inch) version. The open design allows for fully supported shafts and support rail to be used for greater rigidity.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3400 lb (15,800 N)
  • Dynamic Load Capacities up to 1700 lb (7600 N)
  • Size Interchangeable with industry standards & with “Simplicity” series

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel