Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Linear Plane Bearings icon   Linear Plain Bearings with Simplicity® Maintenance-free Liner

PBC Linear has combined the Frelon material with precision bearing technology to create the Simplicity® linear plane bearing. “Simplicity” means quality, performance, and lower maintenance costs. The Frelon liners are bonded to the bearing shell at the molecular level. This configuration transfers the load and dissipates heat throughout the bearing. It also allows the bearing to move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s). Made to thrive and survive in the presence of harsh contaminants, the self-lubricating liners offer a number of other desirable features:

  • Available in inch sizes from 3/16" thru 4", and metric sizes from 5 mm thru 80 mm
  • Handles loads over 700 kN (157,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Shock loads are absorbed without damage to components
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Close fit and wiping action cleans the shafting and eliminates the need for seals in 90% of applications
  • They will not catastrophically fail

Convenient color coding differentiates between inch, ISO metric, and JIS metric sizes. Also available with optional 316 stainless steel shell for the most severe environments.

Image of Linear Plane Bearings

 

FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with recirculating ball bearings and some bronze bushings.  Closed style is for use with end-supported shafting.

  • ID sizes range from 3/16” to 4”
  • Static Load Capacities up to 100,000 lb (444 kN)
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Self Lubricating for oil free operation
  • O-ring and retaining ring grooves offer multiple mounting options
  • Can be press fit or slip fit

 

FM Metric Closed Linear Plain Bearing

Blue anodized aluminum shell identifies the ISO metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.  Closed style is for use with end-supported shafting.

  • Conforms to ISO tolerance standards
  • ID sizes range from 5 mm to 80 mm
  • Static Load Capacities up to 270 kN (61,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Self Lubricating for oil free operation

 

FJ JIS Closed Linear Bearing

Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.  Closed style is for use with end-supported shafting.

  • Conforms to JIS tolerance standards
  • ID sizes range from 6 mm to 150 mm
  • Static Load Capacities up to 740 kN (166,000 lbs)
  • Wide temperature range -240° C/ 204° C (-400° F/ 400° F)
  • Self Lubricating for oil free operation

 

FLN (Inch) Open PTFE Coated Self-lubricating linear bearing

Open version of standard inch closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • Open style available in sizes ¼” ID to 4” ID
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Static Load Capacities up to 100,000 lb (444 kN)
  • Self Lubricating for oil free operation

 

FMN Metric Open Linear Plain Bearings

Open version of ISO metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • Open style available in sizes 5 mm ID to 80 mm ID
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Static Load Capacities up to 270 kN (61,000 lbs)
  • Self Lubricating for oil free operation

 

JIS Open Linear Bearing (FJN)

Open version of JIS metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • All the same features & benefits as the closed bearing
  • Open style available in sizes 8 mm ID to 150 mm ID
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Static Load Capacities up to 740 kN (166,000 lbs)
  • Self Lubricating for oil free operation

 

FG Metric Thin Wall Linear Plain Bearings

Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Static Load Capacities up to 92 kN (20,000 lbs)
  • Self Lubricating for oil free operation

 

FMT Metric Thin Wall Linear Plain Bearings

Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 72 kN (16,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Self Lubricating for oil free operation

 

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Dies Set Flange Mount Inch Plane Bearing’s (PAC) are the Imperial (inch), single length bearing version of this type of bearing.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner.  Additional features and benefits include:

  • Available in sizes 3/4” ID to 3” ID
  • Static Load Capacities up to 55,000 lb  (244,600 N)
  • Self Lubricating for oil free operation

 

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Dies Set Flange Mount Metric Plane Bearing’s (PACM) are the ISO Metric, single length bearing version of this type of bearing.  This bearing is most commonly found in Europe.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner.  Additional features and benefits include:

  • Available in sizes 19 mm ID to 80 mm ID
  • Static Load Capacities up to 24,600 kg (54,200 lb)
  • Self Lubricating for oil free operation

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel