PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Linear Plane Bearings icon   Linear Plane Bearings

PBC Linear has combined the Frelon material with precision bearing technology to create the Simplicity® linear plane bearing. “Simplicity” means quality, performance, and lower maintenance costs. The Frelon liners are bonded to the bearing shell at the molecular level. This configuration transfers the load and dissipates heat throughout the bearing. It also allows the bearing to move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s). Made to thrive and survive in the presence of harsh contaminants, the self-lubricating liners offer a number of other desirable features:

  • Available in inch sizes from 3/16" thru 4", and metric sizes from 5 mm thru 80 mm
  • Handles loads over 700 kN (157,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Shock loads are absorbed without damage to components
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Close fit and wiping action cleans the shafting and eliminates the need for seals in 90% of applications
  • They will not catastrophically fail

Convenient color coding differentiates between inch, ISO metric, and JIS metric sizes. Also available with optional 316 stainless steel shell for the most severe environments.

Image of Linear Plane Bearings