Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Image of Inch Ceramic Coated Shafting - CC-CCPDL

The Inch Ceramic Coated Shafting (CC-CCPDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks.  Ideal for use in contaminated applications, the inch ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration.  The availability of solid round (CC) or pre-drilled (CCPDL) versions offers the designer flexibility.  The pre-drilled inch ceramic coated shafting can be mated to aluminum predrilled support rail for fully supported applications to handle heavy loads.  Custom end machining is also an option.

  • Solid round shafting (CC) is available in inch sizes from 3/16” thru 2” up to a maximum length of 12 feet
  • Pre-drilled (CCPDL) is available in sizes from 1/2” thru 2”, up to a maximum length of 12 feet
  • Pre-drilled mounting holes offer an interchangeable alternative to standard pre-drilled shafting
  • Aluminum alloy base material offers weight savings over steel
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant

 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Download the full specifications in the files Simplicity Technology Technical Guide(1MB), Linear Shafting(273kB)

Technical Image of Inch Ceramic Coated Shafting - CC-CCPDL

Ceramic Coated Shafting DIMENSIONAL INFORMATION (inch)
Part No. Nominal Size Diameter Tolerance Max Length Weight

in Min Max inch lbs./in
CC03-XX 0.19 0.19 0.19 144 0
CC04-XX 0.25 0.25 0.25 144 0.01
CC06-XX 0.38 0.37 0.37 144 0.01
CC08-XX 0.5 0.5 0.5 144 0.02
CC10-XX 0.63 0.62 0.62 144 0.03
CC12-XX 0.75 0.75 0.75 144 0.04
CC16-XX 1 1 1 144 0.08
CC20-XX 1 ¼ 1.25 1.25 144 0.12
CC24-XX 1 ½ 1.5 1.5 144 0.17
CC32-XX 2 2 2 144 0.31

Ceramic Coated Shafting DIMENSIONAL INFORMATION (metric)
Part No. Nominal Size Diameter Tolerance Class (M) Max Length Weight

mm µm m kg/m
CCM03-XX 3 +0/-8 3.7 0.01
CCM04-XX 4 +0/-8 3.7 0.02
CCM05-XX 5 +0/-8 3.7 0.03
CCM06-XX 6 +0/-8 3.7 0.04
CCM08-XX 8 +0/-9 3.7 0.07
CCM10-XX 10 +0/-9 3.7 0.1
CCM12-XX 12 +0/-11 3.7 0.15
CCM16-XX 16 +0/-11 3.7 0.26
CCM20-XX 20 +0/-13 3.7 0.41
CCM25-XX 25 +0/-13 3.7 0.63
CCM30-XX 30 +0/-13 3.7 0.92
CCM40-XX 40 +0/-16 3.7 1.63
CCM50-XX 50 +0/-16 3.7 2.55
CCM60-XX 60 +0/-19 3.7 3.7
CCM80-XX 80 +0/-19 3.7 6.58

 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(1MB)
Linear Shafting(273kB)
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Simplicity Linear Shafting Simplicity Linear Shafting(161kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
SimplicityTechnology The Science of Self-Lubrication(402kB)


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(95kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Notice: You must be logged in to download CAD Models.

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Loading the player ...
Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Steel Shafting - NIL-NIPDL
Inch Steel Linear Shafting - NIL-NIPDL
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel