Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Image of Inch Ceramic Coated Shafting - CC-CCPDL

The Inch Ceramic Coated Shafting (CC-CCPDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks.  Ideal for use in contaminated applications, the inch ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration.  The availability of solid round (CC) or pre-drilled (CCPDL) versions offers the designer flexibility.  The pre-drilled inch ceramic coated shafting can be mated to aluminum predrilled support rail for fully supported applications to handle heavy loads.  Custom end machining is also an option.

  • Solid round shafting (CC) is available in inch sizes from 3/16” thru 2” up to a maximum length of 12 feet
  • Pre-drilled (CCPDL) is available in sizes from 1/2” thru 2”, up to a maximum length of 12 feet
  • Pre-drilled mounting holes offer an interchangeable alternative to standard pre-drilled shafting
  • Aluminum alloy base material offers weight savings over steel
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant

 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Ceramic Coated Shafting - CC-CCPDL

Ceramic Coated Shafting DIMENSIONAL INFORMATION (inch)
Part No.Nominal SizeDiameter ToleranceMax LengthWeight
inMinMaxinchlbs./in
CC03-XX3/16"0.18630.18711440.003
CC04-XX1/4"0.24880.24960.005
CC06-XX3/8"0.37380.37460.010
CC08-XX1/2"0.49880.49960.019
CC10-XX5/8"0.62380.62460.030
CC12-XX3/4"0.74880.74960.043
CC16-XX1"0.99880.99960.077
CC20-XX1-1/4"1.24881.24960.120
CC24-XX1-1/2"1.49871.49950.173
CC32-XX2"1.99851.99950.308

Ceramic Coated Pre-Drilled DIMENSIONAL INFORMATION (inch)
Part No.NOMINAL Shaft SizeDIAMETER TOLERANCEHole SpacingTHREADMAX LENGTHWEIGHT
(in.) Min.Max.XY(in.) (lbs./in.)
CCPDL08-xx1/2"0.49880.4996426-321440.019
CCPDL10-xx5/8"0.62380.62468-320.030
CCPDL12-xx3/4"0.74880.74966310-320.043
CCPDL16-xx1"0.99880.99961/4-200.077
CCPDL20-xx1-1/4"1.24881.24965/16-180.120
CCPDL24-xx1-1/2"1.49871.4995843/8-160.173
CCPDL32-xx2"1.99851.99951/2-130.308

 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Loading the player ...
Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL
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
Image of Inch Ceramic Coated Shafting - CC-CCPDL icon

Linear Shafting - Inch Ceramic Coated - CC-CCPDL


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Steel Shafting - NIL-NIPDL
Inch Steel Linear Shafting - NIL-NIPDL
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals