The Inch Ceramic Coated Shafting (CC-CCPDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks. Ideal for use in contaminated applications, the inch ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration. The availability of solid round (CC) or pre-drilled (CCPDL) versions offers the designer flexibility. The pre-drilled inch ceramic coated shafting can be mated to aluminum predrilled support rail for fully supported applications to handle heavy loads. Custom end machining is also an option.
Notice: You must be logged in to download CAD Models.
NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States. NOTE: List prices will be quoted unless you provide your company name, and customer number.
Get our latest news and updates
Watch the latest video and access PBC Linear's entire video library here.
Sign up for free product samples to evaluate with your application!